3G3MV As PID - An Example

Modified on Sun, 11 May, 2025 at 10:16 PM

Introduction
This tutorial is intended as a supplement to the original manuals for the products. Therefore, use it familiarise yourself with the product, and not as a guide to complete installation. The information in the Tip! is taken from the manual:
I527 Sysdrive 3G3MV User's Manual
 
This tutorial shows how to set up a 3G3MV frequency converter as a PID control. For security reasons, it is recommended not to run a regular induction motor without external cooling at lower than 20-25Hz for a long time.

The system controls a ventilation fan in the engine. It uses a Pt-100 element to measure the temperature. Measurement will give out a standard 4-20mA signal, which indicates a temperature between 0 and 50 ° C. The higher the temperature, the more the fan will cool. This provides a direct regulator. The Potentiometer in front of the frequency converter is to set the desired temperature.

Just across from the green connectors are two small switches. Insert here:
SW2: 2 = ON Specifies that the signal is connected FR / FC is a power signal

The following parameters are changed in relation to the factory setup:
n001 = 8 Resets all parameters to the factory defaults, optional
n001 = 4 Provides access to all parameters
n003 = 1 Digital inputs indicating operation (S1/SC)
n011 = 50 Indicates 50Hz as the maximum rate out
n012 = 230 Specifies that the maximum voltage 230V AC out
n013 = 50 To set the rate at the maximum voltage  <n011
n034 = 40 Lowest rate specified in% compared to the maximum frequency (20Hz)
n035 = 1500 Provides view of the current from 0.0 to 50.0 (° C)
n036 = 4.8 Sets brand power on the engine, variable
n128 = 6 Activation of PID control with direct effect and D-effect on the feedback signal, recommended for slow-moving systems
n129 = 0.5 Reinforcement of the feedback signal
n130 = 1 Proportional Gain [0.0 to 25.0]
n131 = 360 Integration [0.0 to 360.0] in the seconds
n133 = 100 PID offset value in%
n134 = 50 Integral Term, the upper limit in%
n139 = 1 Activation energy saving function, optional
n163 = 0.5 PID performance enhancement
n164 = 1 PID feedback signal is 4-20mA and is engaged in FR (/ FC) entrance
n001 = 0 No parameter can be changed, optional

With these settings, it will be possible to read the following:

U-01 Desired value (in ° C)
U-16 Actual value (in ° C)
U-18%-shows value from the PID function, only internally (0-100%) 
FOUT current rate value out of the engine (0-100% = 0-50Hz)

By increasing the n130 and / or lessen n131, you will get a faster process but run the risk of fluctuations. Reduce n130 and / or increased n131, the response is slow and any fluctuations are long / slow. NB! To change the n130 and / or n131, n001 must be set to 4 Note that in small n130 and when n131 is large, while the deviation is small, it could take a long time before a change can be recorded on FOUT; use either U-18. Is especially true with low rates, in this case.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article