E5_N Tutorial Video Series

Modified on Sun, 11 May, 2025 at 10:32 PM

This article outlines the content and provides links to the series of tutorial videos for the E5_N series of Temperature Controllers.

Video 1: Names of Parts

Video 2: Setting the Input Type

Video 3: Setting the PID Control

Video 4: Setting the Control Output Periods

Video 5: Setting The Alarm Types

Video 6: Setting The RUN/STOP

Video 7: Setting The Set Point (SP)

Video 8: Setting the Alarm Values

Video 9: Optimize With Self-Tuning

Video 10: Optimize With Auto-Tuning

Video 11: Optimize With PID Manually

Video 12: Temperature Input Shift

Video 13: Setpoint Upper and Lower Limit

Video 14: Key Protect Level

Video 15: Advanced Function Setting Level

Video 16: Setting The PV Change Color In The Advanced Function Setting Level

Video 17: Displaying PV/SV Status

Video 18: Setting Example

Video 19: Input Error Display

Video 20: CX-Thermo Software Overview

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article