What Is The Difference Between Low Demand Mode Of Operation And High Demand Or Continuous Mode Of Operation ?

Modified on Sun, 11 May, 2025 at 10:15 PM

Modes of operation are used in IEC 61508 to describe two types of safety function carried out by E/E/PE safety-related systems. The modes are relevant when relating the target failure measure of a safety function to be implemented by an E/E/PE safety-related system to the safety integrity level. IEC 61508 relates the safety integrity level of a safety function to:
  • the average probability of failure to perform its design function on demand (in the case of low demand mode – see table 2 of IEC 61508-1), or
  • the probability of a dangerous failure per hour (in the case of high demand or continuous mode – see table 3 of IEC 61508-1). The probability of a dangerous failure per hour is sometimes referred to as the dangerous failure rate (i.e. dangerous failures per hour).
Low demand mode, as defined in 3.5.12 of IEC 61508-4, is where the frequency of demands for operation made on a safety-related system is no greater than one per year and no greater than twice the proof test frequency.

 

High demand or continuous mode, as defined in 3.5.12 of IEC 61508-4, is where the frequency of demands for operation made on a safety-related system is greater than one per year or greater than twice the proof test frequency. In the context of this definition, continuous is regarded as very high demand.


This text contains extracts from the IEC Functional Safety Zone. All such extracts are copyright of International Electrotechnical Commission © 2005, IEC, Geneva, Switzerland. All rights reserved. IEC has no responsibility for the placement and context in which the extracts are reproduced. This notice takes precedence over any general copyright statement.

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article