What Is The Difference Between The Different Operating Modes Of The PLCs' CPU Unit (i.e., PROGRAM Mode, RUN Mode, And MONITOR Mode)?

Modified on Sun, 11 May, 2025 at 10:12 PM



PROGRAM Mode

In PROGRAM mode, the CPU Unit is stopped. User programming can be created or modified, memory can be cleared, programs can be checked, programs can be debugged, and I/O memory tables can be created or modified.

 

MONITOR Mode

In MONITOR mode the CPU Unit is running. I/O is processed in the same way as in RUN mode. The operating status of the CPU Unit can be monitored, bits can be force-set/reset, the set values and present values of timer and counter instructions can be modified, and the present values of word data can be modified. MONITOR mode is used for system adjustments during trial operation.

 

RUN Mode

RUN mode is used for normal system operation. The operating status of the CPU Unit can be monitored, however bits cannot be force-set/reset, and present values and set values cannot be modified using Programming Devices.
The operating mode can be changed using a Programming Device or by sending a command using Host Link communications.


 



 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article