What Is A Mode Of Operation?

Modified on Sun, 11 May, 2025 at 10:14 PM

IEC 61508 describes two modes of operation for a safety function. These are low demand mode of operation and high demand or continuous mode of operation. The terms are formally defined in 3.5.12 of IEC 61508-4.

In order to understand these two modes, it is necessary first of all to understand the division between a demand mode of operation and a continuous mode of operation.

A safety function operating in demand mode is only performed when required (i.e. on demand) in order to transfer the equipment under control (EUC) into a specified state. The E/E/PE safety-related system that performs the safety function has no influence on the EUC until there is a demand for the safety function to be performed. Examples include protection systems on chemical plants that respond to failures of the EUC or EUC control system and anti-lock braking systems on automotive vehicles.

A safety function operating in continuous mode operates to retain the EUC within its normal safe state. That is, the E/E/PE safety-related system continuously controls the EUC, and a dangerous failure of the E/E/PE safety-related system will lead to a hazard unless other safety-related systems or external risk reduction facilities intervene. Examples include speed control associated with machinery, burner control of furnaces or fly-by-wire operation of aircraft flight control surfaces.

IEC 61508 distinguishes between:

  • low demand mode of operation, and
  • high demand or continuous mode of operation.

This text contains extracts from the IEC Functional Safety Zone. All such extracts are copyright of International Electrotechnical Commission © 2005, IEC, Geneva, Switzerland. All rights reserved. IEC has no responsibility for the placement and context in which the extracts are reproduced. This notice takes precedence over any general copyright statement.

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article