Modbus TCP Server for CP2E PLC

Modified on Thu, 21 Nov, 2024 at 12:04 PM

The Function block Modbus TCP MTCP_CP2E_Server is dedicated to CP2E PLC.
The FB Modbus TCP server provides some read/write features in accordance with the specifications defined by the Modbus organization.
 




 
Restrictions :

- The FB MTCP_CP2E_Server_S1, S2 and S3 support up to 3 clients.
- The FB MTCP_CP2E_Server is intended to facilitate data exchange not related to the control or the safety of machine.
Supported command list

Code

Function

Name in MODBUS

0x01

***** NOT SUPPORTED ******

Read Coils

0x02

***** NOT SUPPORTED ******

Read Discrete Inputs

0x03

I/O memory area (DM) Read Multiple Registers

Read Holding Registers

0x04

I/O memory area (CIO) Read Multiple Registers

Read Input Registers

0x05

I/O memory area Write Single Coil (CIO)

Write Single Coil

0x06

I/O memory area (DM) Write Single Register

Write Single Register

0x08

Echo back test

Diagnostic

0x0F

***** NOT SUPPORTED ******

Write Multiple Coils

0x10

I/O memory area (DM) Write Multiple Registers

Write Multiple Registers

0x17

Read Write Multiple Registers

Read Write Registers



Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article