Inverter: 3G3R1 dip-switches and functions.

Modified on Thu, 22 Oct at 1:05 PM




8 different dip-switches:


•SW1: Sink/Source for the inputs


•SW2: End-resistor for RS485/Modbus RTU on the board (SP/SN)


•SW3: End-resistor for RJ45 to the operating panel


•SW4: V / C switch for analogue output 1, default is voltage.


•SW6: V / C switch for analogue output 2, default is voltage.


•SW8: V / C switch for analogue input 2, default is voltage.


•SW5: PTC / V switch for analogue input 3, default is voltage


•SW7: Safety function selector. 
Default is ON = safety not in use.



Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article