Function Block Sample |
![]() |
| Name | DayLight Saving library collection for Sysmac CPU |
| Basic Function | DayLight Saving | |
| Syntax | ![]() |
|
| File Name | DayLight Saving.slr | |
| Applicable models | CPU Unit | Sysmac CPU (NJ/NX) |
| Software | Sysmac Studio V1.40 or higher | |
| Function Description |
A Library containing Functions (F) and Function Blocks (FB) for the support of DayLight Saving (DLS) in Sysmac CPU’s. This Library allows the current Sysmac CPU System Date & Time to be used to create a local time that includes DayLight Saving output Date & Time. The Sysmac CPU’s provide a Real Time Clock (RTC) with the ability to offset the internal time (GMT or UTC+0) with a Time Zone offset. However, this does not account for DayLight Saving requirements in individual countries and states. The set of tools in this Library will allow DayLight Saving to be derived and, if necessary, when setting the System Time to UTC+0 (GMT), a Time Zone & DayLight Saving can be applied. |
|
| Kind of FB definition |
Both Function Block (FB) which stores information from scan to scan (i.e. an instance is required in user program) and Function (F) which does not store information after the Function has run in user progam. |
|
| FB Precautions | Suggested to use in non-primary Sysmac Task (i.e. low priority) | |
| Application Example | ![]() |
|
| Related Manuals | See attached pdf User's manual for more detail. | |
-
Further Information
For more detailed information please refer to the "DayLight Saving.pdf" User's manual.
The Library "DayLight Saving.slr" should be saved to the C:\OMRON\Data\Lib folder.
An example Sysmac Studio project "DayLight Saving Sample.csm2" is provided showing use of each variant of the FB/F. Please use the Sysmac Studio 'import' option to open.
-
Revision History
| Version | Date | Contents |
| 1.03 | 09 June 2023 | Library code display enabled to allow 'open' access to code. FB & F minor revisions updated. No code changes. Documentation update to reflect minor modifications. |
| 1.02 | 20 April 2022 | Released. Minor documentation update. Files added to zip file for compactness and filename persistence. |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article