Read Status |
![]() |
| Name | Read Status: MD_CPU200_ReadStatus |
| Basic Function | Read the output status. | ||||||||||||||
| Symbol | ![]() |
||||||||||||||
| Originates from | Tsunagi Lab Europe | ||||||||||||||
| Created by | OEE-HQ HvB (creation and testing) | ||||||||||||||
| File Name | MD_CPU200_ReadStatus.cxf | ||||||||||||||
| Applicable models | CPU Unit | CJ2M-CPU Unit version 2.0 or higher with max. two CJ2M-MD211 (NPN) or CJ2M-MD212 (PNP) |
|||||||||||||
| CX-Programmer | Version 9.1.2 or higher | ||||||||||||||
| Conditions for usage | None. | ||||||||||||||
| Function Description | Reads the status of the output specified with the Axis No. (Axis) continuously as long as the Output enabled (Enable) is ON. When the Output enabled (Enable) is turned OFF, the status will be reset. The Status read completed (Done) is turned ON while valid status is being read and output. The Error flag (Error) will be turned ON and the Error code (ErrorID) will be output if an error occurs for this FB. Strictly speaking, they are respectively turned ON or output only when Axis No. (Axis) is set out of range. They are output by this FB, combining the states of the Status Bits in the Bit Area of the applicable CPU Unit. These statuses will be reset when Output enabled (Enable) turns OFF.
|
||||||||||||||
| Kind of FB definition | Connect Always ON type Connect the EN input to the Always ON Flag (P_ON). The same instance cannot be used in two or more places. |
||||||||||||||
| FB Precautions | • CW output is taken as + direction and CCW output is taken as – direction. • When using the Pulse ouput 0&1 or 2&3 simultaneously, use the same Pulse output method for them. • Set the Total positioning time (PositioningTime) for Acceleration time (Acceleration) and Deceleration time (Deceleration), so that the sum of the Acceleration time (Acceleration) and Deceleration time (Deceleration) would not exceed the Total positioning time (PositioningTime). • If Start (Execute) is turned ON with no origin defined, the present value of output pulse counts will be cleared to 0 and the next positioning operation is started with the present value of 0. (See the diagram below.) The MD_CPU*_* function blocks are offered 'as is' and may serve as a basis for development. Users should previously test its adequacy to the final application. Omron can not be held responsible in case of malfunction. |
||||||||||||||
| EN input condition | • Connect the EN input to the Always ON Flag (P_ON). • If a different type of bit is connected to EN, the FB outputs will be maintained when the connected bit is turned OFF. |
||||||||||||||
| Application example | Reads the status of the pulse output 0 on the CJ2M-MD21* Unit when the Bit A is turned ON.
|
||||||||||||||
| Related manuals | CJ2M Pulse I/O User Manual (W486) CJ2 Hardware User Manual (W472) |
||||||||||||||
-
Variable Table
Input Variables
| Name | Variable name | Data type | Default | Range | Description |
|---|---|---|---|---|---|
| EN | EN | BOOL | 1 (ON): Starts FB 0 (OFF): Does not start FB |
||
| Axis No. | Axis | INT | &0 | &0 to &3 | &0: Pulse output 0, &1: Pulse output 1 &2: Pulse output 2, &3: Pulse output 3 |
| Enable output | Enable | BOOL | 0(OFF) | 1 (ON): Enables output 0 (OFF): Turns OFF output |
Output Variables
| Name | Variable name | Data type | Range | Description |
|---|---|---|---|---|
| ENO | ENO | BOOL | 1 (ON): FB operating normally 0 (OFF): FB not operating normally |
|
| Status read completed | Done | BOOL | 1 (ON) indicates that valid status is being read and output. | |
| Error flag | Error | BOOL | 1 (ON) indicates that an error has occurred in the FB. | |
| Error code (May be omitted) | ErrorID | WORD | The error code of the error occurred in the FB will be output. For details of the errors, refer to the sections of the manual listed in the Related manuals above. When Unit No. or Axis. No. is out of the range, #0000 will be output. | |
| Error stop | ErrorStop | BOOL | 1 (ON) indicates that the CPU Unit is being stopped due to an error. | |
| Waiting for Start | Standstill | BOOL | 1 (ON) indicates that the CPU Unit is waiting for a Start command. | |
| Operating/Process ing | Motion | BOOL | 1 (ON) indicates that internal processing (for Pulse Output In-progress Flag, etc.) of the CPU Unit is in progress. |
Revision History
| Version | Date | Contents |
|---|---|---|
| 1.00 | 17-Feb-2012 | Based on Function Block: _NCCPU200_ReadStatus |
Note
This manual is a reference that explains the function block functions. It does not explain the operational limitations of Units, components, or combinations of Units and components. Always read and understand the Operation Manuals for the system’s Units and other components before using them.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article




