CJ2M-MD211/MD212 Function Block For Speed Control(DINT)

Modified on Thu, 9 Oct, 2025 at 3:47 PM

Introduction

This article provides details for the use and application of the Speed Control (DINT) function block. Using this function block with the CJ2M-MD21/MD212 provides an easy means of controlling a servo's speed.

This function block can be of particular use in PLC-based motion control applications often found in packaging machinery. To see a machine case study of a packaging application that controls servos with the CJ2-Series Pulse Output Unit, visit the link below at the packaging solutions area:

industrial.omron.eu/vertical-flow-wrapper

 

 


Speed Control (DINT)

Name
Speed Control (DINT): MD_CPU031_MoveVelocity_DINT
 
Basic Function
Controls speed.
Symbol
Originates from
Tsunagi Lab Europe
Created by
OEE-HQ HvB (creation and testing)
File Name
MD_CPU031_MoveVelocity_DINT.cxf
Applicable models
CPU Unit
CJ2M-CPU Unit version 2.0 or higher with max. two
CJ2M-MD211 (NPN) or
CJ2M-MD212 (PNP)
CX-Programmer
Version 9.1.2 or higher
Conditions for usage
None.
Function Description
Executes speed control for the output specified with the Axis No. (Axis) using the Speed command (Velocity) when Start (Execute) is turned ON.
The Speed reached (InVelocity) will be turned ON once the speed reaches the target speed specified in this FB.

If the speed control is interrupted by a deceleration stop caused by another instance or error, the Speed reached (InVelocity) will be reset.
The Error flag (Error) will be turned ON and Error code (ErrorID) will be output when an error related to this FB occurs.
These statuses, Speed reached (InVelocity)/ Error flag (Error)/ Error code (ErrorID), will be reset when Start (Execute) is turned OFF.

If Start (Execute) was turned OFF before positioning is completed, the status will be set for at least one cycle when a corresponding condition occurs.
Kind of FB definition
Connect Always ON type
  Connect the EN input to the Always ON Flag (P_ON).
  The same instance cannot be used in two or more places.
FB Precautions
• When using the Pulse output 0&1 or 2&3 simultaneously, use the same Pulse output method for them.
• When speed is changed by the other command before the speed reaching, this FB will output an error.
• Turning ON the input to the Start (Execute) during speed control will cause multistart, which then leads to speed control with the speed set in Speed command (Velocity).
• When already in speed control operation, direction specification (sign of the Speed command (Velocity)) will be ignored and only the speed will be changed. To reverse the direction of the operation, stop the operation once and execute the speed command with the opposite direction specified.

The MD_CPU* function blocks are offered 'as is' and may serve as a basis for development. Users should previously test its adequacy to the final application.

Omron can not be held responsible in case of malfunction.
EN input condition
 • Connect the EN input to the Always ON Flag (P_ON).
 • If a different type of bit is connected to EN, the FB outputs will be maintained when the connected bit is turned OFF.
Restrictions other
• During positioning operation, this FB can not be executed.
• During operations by ACC, discrete, commands, this FB cannot be executed during the Origin Search operation.
Application example
Turning the start trigger from OFF to ON will start operating the Servomotor connected to the Pulse output 0 on the CJ2M-MD21* Unit with relative movement.

Related manuals
 CJ2M Pulse I/O User Manual (W486)
 CJ2 Hardware User Manual (W472)
  • Variable Table 
Input Variables
Name
Variable name
Data type
Default
Range
Description
EN
EN
BOOL
 
 
1 (ON): Starts FB
0 (OFF): Does not start FB
Axis No.
Axis
INT
&0
&0 to &
&0: Pulse output 0,  &1: Pulse output 1
&2: Pulse output 2,  &3: Pulse output 3
Start
Execute
BOOL
0(OFF)
 
OFF -> ON (rising edge) starts speed control
Speed command
Velocity
DINT
+0
-100000 to +100000
Specifies the target speed.
Unit: Hz
Acceleration rate
Acceleration
INT
&1
&1 to &65535
Specifies the acceleration rate.
Unit: Hz/4ms (Increase (Hz) in Pulse frequency per Pulse control period (4ms))
Pulse output method
OutPulseSelect
INT
&0
&0 to &1
&0: CW/CCW output
&1: Pulse + direction output
Output Variables
Name
Variable name
Data type
Range
Description
ENO
ENO
BOOL
 
1 (ON): FB operating normally
0 (OFF): FB not operating normally
Speed reached
InVelocity
BOOL
 
1 (ON) indicates that the target speed has been reached.
Error flag
Error
BOOL
 
1 (ON) indicates that an error has occurred in the FB.
Error code (May be omitted)
ErrorID
WORD
 
The error code of the error occurred in the FB will be output. For details of the errors, refer to the sections of the manual listed in the Related manuals above. When Unit No. or Axis. No. is out of the range, #0000 will be output.
Revision History
Version
Date
Contents
1.00
16-Feb-2012
Based on Function Block: _NCCPU031_MoveVelocity_DINT
Note
This manual is a reference that explains the function block functions. It does not explain the operational limitations of Units, components, or combinations of Units and components. Always read and understand the Operation Manuals for the system’s Units and other components before using them.
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article