Profibus Connection To A MX2-inverter With Gateway PRT1-SCU11

Modified on Mon, 6 Oct, 2025 at 9:19 AM

Introduction
The OMRON gateway between Profibus and serial connections does not work only with temperature controllers, but since version 2 also with inverters. With the inverter MX2 it is possible to access control and status bits over modbus hold registers (1F01). 
Hardware needed
• PLC with Profibus-Master e.g. CJ1M-CPU11 with CJ1W-PRM21
• Gateway PRT1-SCU11
• Inverter MX2
Cable connections                         
PRT1-SCU (RS485) MX2
  R+ SP
  R- SN
PRT1-SCU11 setup
In the manual W01E-EN-02 from chapter 2-1-3 on, the setup of the gateway is described.
Set the Node address (Profibus address) to 02, (= 0 x10, 2 x1)
Set the DIP-switch 3 to ON, all others to OFF (9600 Baud , Modbus).
Set the switch 1 and 2 to ON (RS485, with termination)
MX2 – inverter setup
In the manual I114-EN-01 appendix B or I570 chapter 6-3 the necessary settings are described.
Following settings fit to the above given PRT1-SCU settings:
A001: 3 Frequency source
A002: 3 Run command source
C071: 05 9600 bps
C072: 1 Modbus address
C074: 01 Even parity
C075: 1 stop bits
After changing the settings, reset the MX2 or recycle power.
Configuration of the Profibus-Master
The configuration of the OMRON Profibus master CJ1W-PRM21 is also described in the PRT1-SCU manual chapter 2-6-2.
In the enclosed example projects the PRM21 has unit number 4 and profibus address 1 and the PRT1-SCU has profibus slave address 2.
The document consists of settings and screen shots for the CX-ConfiguratorFDT on the subsequent pages.

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article