What Is The Maximum Capacity Of Online Edit?

Modified on Sun, 11 May, 2025 at 10:27 PM

The maximum capacity of online edit, in terms of steps program / editable word, depends on the type of PLC and the size of the frame data.
 
Series CJ / CS
Steps = (Fins frame length -16) / 4
Max = 256

Series C
128-word sets

CV Series
Words = (Fins frame length -16) / 4

Summary
PLC Protocol Frame Size Max.
CS Toolbus 1004 247
SYSWAY 540 131
CLK 2000 256
Ethernet 2000 256
CV Toolbus 542 263
SYSWAY 542 263
CLK 2002 993
Ethernet 2002 967

 

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article