Number of Parts Required During Installation (Bar Electrode)
Automatic Water Supply or Drainage Control (Example)

Automatic Water Supply or Drainage Control (Example)

Number of Parts Required When E1 = 1 m, E2 = 2 m, and E3 = 3 m:
| 61F-GN: | 1pc |
| PS-3S: | 1pc |
| F03-01 (SUS304): | 6pcs |
| F03-02 (SUS304): | 3pcs |
| F03-03 (SUS304): | 9pcs |
|
F03-14 3P: |
1pc |
|
F03-14 1P: |
1pc |
Number of Parts Required During Installation (Electrode Band)
Automatic Water Supply or Drainage Control (Example)

Number of Parts Required for a 3-m Electrode Band:
| 61F-GN: | 1pc |
| PS-3S: | 1pc |
| F03-06: | 3pcs |
| F03-05 3P: | 3m |
| F03-07: | 4pcs |
| F03-08: | 2pcs |
| F03-09: | 2pcs |
|
F03-10: |
1pc |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article