Yes, MY2N DC12 General-purpose Relays has 2 contact poles (contact form: DPDT) and an indicator.
Contact Rating (Check whether the specifications are suitable.)
| Load | Resistive load | Inductive load (cos Φ = 0.4, L/R = 7 ms) |
| Rated load | 220 VAC 5 A 24 VDC 5 A |
220 VAC 2 A 24 VDC 2 A |
| Rated carry current | 5 A | |
| Maximum switching voltage | 250 VAC 125 VDC | |
| Maximum switching current | 5 A | |
| Contact form | DPDT | |
| Contact structure | Single | |
| Contact material | Ag | |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article