What Is The Cable Length Of The D9M Safety Mat? Can It Be Extended?

Modified on Sun, 11 May, 2025 at 10:22 PM

The cable length of the D9M is 3 m. (No other lengths are available.) It can be extended, but the maximum length is 100 m. (There are two lead wires per cable so the total maximum length of the lead wires is 200 m.)

There are no specific requirements for the extension cable, but it is recommended that you use the same type of cable as the one that is attached to the D9M (0.75 mm2) or thicker.
 
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article