Binary-coded hexadecimal uses binary to express each digit of a hexadecimal number.
The following characters are used: 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, A, B, C, D, E, F.
Examples:
| Hexadecimal | Binary-coded hexadecimal | |||
| 1 | 2 | 4 | 8 | |
| 0 | 0 | 0 | 0 | 0 |
| 1 | 1 | 0 | 0 | 0 |
| 2 | 0 | 1 | 0 | 0 |
| 3 | 1 | 1 | 0 | 0 |
| 4 | 0 | 0 | 1 | 0 |
| 5 | 1 | 0 | 1 | 0 |
| 6 | 0 | 1 | 1 | 0 |
| 7 | 1 | 1 | 1 | 0 |
| 8 | 0 | 0 | 0 | 1 |
| 9 | 1 | 0 | 0 | 1 |
| A | 0 | 1 | 0 | 1 |
| B | 1 | 1 | 0 | 1 |
| C | 0 | 0 | 1 | 1 |
| D | 1 | 0 | 1 | 1 |
| E | 0 | 1 | 1 | 1 |
| F | 1 | 1 | 1 | 1 |
| Dial | Output | |||
| 0 | ||||
| 1 | â— | |||
| 2 | â— | |||
| 3 | â— | â— | ||
| 4 | â— | |||
| 5 | â— | â— | ||
| 6 | â— | â— | ||
| 7 | â— | â— | â— | |
| 8 | â— | |||
| 9 | â— | â— | ||
| A | â— | â— | ||
| B | â— | â— | â— | |
| C | â— | â— | ||
| D | â— | â— | â— | |
| E | â— | â— | â— | |
| F | â— | â— | â— | â— |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article