Are Pressure Sensors Available That Can Measure Pressure Difference?

Modified on Sun, 11 May, 2025 at 10:19 PM

Yes, E8M-A1 Pressure Sensors and E8Y series can measure pressure difference.
Example: Connect the larger absolute value to the positive (+) port.

Using the E8M-A1

Difference between pressure values -55 Pa and -20 Pa

Negative (-) port: -20 Pa

Positive (+) port: -55 Pa

Difference between pressure values 10 Pa and 25 Pa

Negative (-) port: 10 Pa

Positive (+) port: 25 Pa

The reference port is the negative (-) port. Use the port as the negative (-) port when it is left open to atmospheric pressure.

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article