Is There A Camera Cable For The F150-VS Vision Sensor That Can Withstand Bending?

Modified on Sun, 11 May, 2025 at 10:41 PM

The F150-VSB is robust against bending. The Cable comes in lengths of 5 m, 10 m, 15 m, and 20 m. Specify your required cable length when placing an order. (e.g., F150-VSB 10 m)

The following data is given for reference. The number of times the Cable can be bent before causing failure depends on the conditions of usage and the environment. The following values are statistical characteristics. They are not guaranteed values.

Comparison of Bending Fatigue Test Data for F150-VS Standard Camera Cable and F150-VSB Improved Bending Durability Camera Cable
Note:The data provided are statistical characteristics. They are not guaranteed values.

  • Testing Method

    The Cable was bent as shown in the diagram below. The number of times the Cable could be bent until complete failure was recorded.
    Number of samples n = 5

  • Test Results

    Model No.1 No.2 No.3 No.4 No.5 Average Value
    F150-VS 3,448 3,608 6,073 5,254 7,672 5,211
    F150VSB 91,311 85,952 122,701 71,809 106,911 95,737

     
  • Reference Data

    The amount of breakage is shown below.
    (1) F150-VS
    Test material No.1 No.2 No.3 No.4 No.5
    Coaxial core (conductor) 0% 0% 86% 29% 100%
    Coaxial spiral shield 0% 0% 29% 0% 0%
    Insulated core (black) 0% 0% 0% 43% 0%
    Insulated core (white) 0% 0% 43% 0% 57%
    Insulated core (red) 0% 0% 0% 0% 100%
    Insulated core (blue) 57% 0% 100% 14% 100%
    Insulated core (orange) 0% 0% 14% 0% 100%
    Insulated core (green) 0% 0% 43% 14% 0%
    Insulated core (yellow) 0% 0% 0% 0% 0%
    Insulated core (gray) 100% 100% 100% 100% 0%
    Bundled spiral shield 8% 1% 17% 21% 33%
    Number of bends 3,448 3,608 6,073 5,254 7,672

    (2) F150-VBS

    Test material No.1 No.2 No.3 No.4 No.5
    Coaxial core (conductor) 46% 59% 100% 100% 78%
    Coaxial spiral shield 100% 100% 100% 100% 100%
    Insulated core (black) 100% 35% 100% 35% 100%
    Insulated core (white) 41% 11% 32% 0% 95%
    Insulated core (red) 100% 19% 86% 24% 100%
    Insulated core (blue) 54% 27% 14% 73% 65%
    Insulated core (orange) 3% 16% 14% 41% 11%
    Insulated core (green) 16% 0% 86% 68% 46%
    Insulated core (yellow) 76% 100% 84% 6% 86%
    Insulated core (gray) 49% 19% 65% 6% 100%
    Bundled spiral shield 88% 88% 99% 70% 98%
    Number of bends 91,311 85,952 122,701 71,809 106,911

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article