Yes, these Reflectors can be used: E39-R1, E39-R1S, E39-R2, E39-R3, E39-R9, E39-R10, E39-RS1, E39-RS2, and E39-RS3.
However, this does not apply to Photoelectric Sensors for detecting transparent objects (E3Z-B, E3S-R, E3S-CR62/67, E32-R21 and E32-R16) or to the E3T.
Explanation:
The following table gives the sensing distances for the Reflectors listed above.
However, this does not apply to Photoelectric Sensors for detecting transparent objects (E3Z-B, E3S-R, E3S-CR62/67, E32-R21 and E32-R16) or to the E3T.
Explanation:
The following table gives the sensing distances for the Reflectors listed above.
Example: E3Z
Note:Tape Reflectors (E39-RS1, E39-RS2, and E39-RS3) can be used cut to the desired size.
| Reflector | Sensing distance |
| E39-R1 | 3 m |
| E39-R1S | 4 m |
| E39-R2 | 5 m |
| E39-R3 | 1.5 m |
| E39-R9 | 2.5 m |
| E39-R10 | 3.5 m |
| E39-RS1 | 700 mm |
| E39-RS2 | 1.1 m |
| E39-RS3 | 1.4 m |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article