What Is The MSR (Mirror Surface Rejection) Function Of Retroreflective Photoelectric Sensors?

Modified on Sun, 11 May, 2025 at 10:40 PM

MSR is a function of Retroreflective Photoelectric Sensors used to receive only the light reflected from the Retroreflector by using the characteristics of the polarizing filter built into the Sensor and the characteristics of the Retroreflector.

Explanation:

1.Light that passes through the polarizing filter at the light emission side becomes horizontal.

2.Light will change from horizontal to vertical if it is reflected on the triangular pyramid on the Retroreflector.

3.The vertical reflected light passes through the polarizing filter at the light receiving side and reaches the light-receiving elements.

Light polarizing

Using a Sensor with MSR is ideal for detecting mirrors or other mirror-like objects. By using the principles described above, a Sensor with MSR can detect a mirror-like object as shown in the following figure.



Note:If MSR is not used, the light reflected on the mirror-like object will be received, which will make it impossible to detect the object. The light will not be polarized at the object, and so the polarizing filter at the light-receiving side will prevent the reflected light from being received horizontally. This makes it possible to detect even mirror-like objects.
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article