Programming With Westermo TD-22

Modified on Sun, 11 May, 2025 at 10:16 PM

Introduction
This tutorial is intended as a supplement to the original manuals for the products. Therefore, use it to familiarise yourself with the products and not as a complete installation guide.

Product Information

Westermo's TD-22 is a 11 bit industrial modem with a maximum transmission rate (transfer) and mode flows of between 2400 baud, and a maximum communication speed of 19,200 baud.

Procedure for setting up Westermo TD-22

  • Start up the hyper terminal on the PC.
  • Preferences: Features
    -Connecting with = Direct to COM1 (or another serial port)
    -Configuration = 9600, 7, Equal, 2, No (baud rate, databit, parity, stop bit, flow control)  
  • TD-22 must be set up with a set dip-switch configuration before it is connected to the power
    SW3: 1 = ON, SW4: 2,3,5,8 = ON, SW5: 1.3 = ON.
    The remaining switches should be OFF. This configuration provides the same setup as the hyper terminal.
  • Connect to the modem on the COM port 1 (the same port that is used in the hyper-terminal). The modem does not need to be connected to a phone line.
  • Set up the modem with the following commands:
    AT Checks if the modem is connected.
    AT & F Retrieves the modem settings.
    AT & D0 Indicates use of DTR.
    (AT & K0 Indicates use of flow control *)
    ATS0 = 1 Auto answer on the first ring.
    AT & W Save / layout of EEPROM.
    Each entry provides an OK response from the modem in the hyper terminal window.
  • The modem is now initialized / set up.

* Recommendation for bad telephone lines - Do not connect pins 4 and 5 on the TD-22 with pins 4 and 5 (respectively) on the PLC, even if the cable requires this. 

NB! Recipe was tested on a TD-32 modem with SW5: 4 = ON, instead of 1 and 3. This allows a transmission speed of 9,600 baud between moderate flows, which was previously 2400 baud with TD-22. The following command answers given by connection: TD-32: CONNECT 9600/REL - MNP (or - LAPM) or TD-22: CONNECT 2400/REL - MNP (or - LAPM) Tested against both ports, both on a CQM1-CPU43 and a C200HX-CPU64.

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article