How do I connect to a CS1 series Host Link port using a Modem without getting an upload failure? - CX-Programmer

Modified on Sun, 11 May, 2025 at 10:38 PM

Westermo industrial modems are recommended as the modem to connect to the PLC. These modems have DIP switches to select the correct Baud rate and protocol and are therefore easier to set up than standard modems. This combination has been extensively used and tested.
Upload failures may be experienced if the PLC host Link baud rate is set to 9600 or below and the Response timeout is left at the default 2 seconds. Therefore the PLC and Westermo modem should be set to a baud rate of 19200 or higher or the default Response timeout should be increased to 10 seconds.
The Westermo has a top speed of 57600 and is therefore recommended and used in this example.
Modems without DIP switches must be set up to the following specification using Hyperterminal.

Set the Westermo DIP switches to 57600, 7, E ,2 protocol. Refer to Westermo installation manual for other DIP switch setting details.
Standard settings as below: All off except:

SW2 4 (DTR/DSR disconnected)
SW3 1 (2-wire),4 (Speaker off) and 7 (DCD follows state of line carrier)
SW4 1 & 4 (57600), 5 (7,E) and 8 (2 Stop bits)
SW5 4 (9600 bit/s line modulation)

The modem to PLC connection must contain a cross-over lead as detailed below:

Modem (9 pin male) PLC (9 pin male)

Pin 2 to Pin 3
Pin 3 to Pin 2
Pin 5 to Pin 7
Pin 7 short to Pin 9
Pin 6 short to Pin 7
Pins 1, 4 , 8 & 9 not used. Pins 1, 4, 5, 6 and 8 not used.

Use a serial connection to set the PLC Host Link port to 57600, 7, E, 2 using the "Settings" component of CX-Programmer.

Any standard modem can be used to connect to the PC. The baud rate can be set independent of the "PLC - Westermo" baud rate but should be higher than 4800. A rate of 115200 is recommended. The protocol settings ex. 7, E, 2 must remain the same as set in the PLC.

A protocol of 8, N, 1 can also be used instead of 7, E, 2 but must be used in all settings described in this FAQ. (ie PLC, Westermo and CX-Programmer).
Install the Modem using the standard Windows installation wizard and the appropriate modem driver cd.
Use CX-Programmer to set the "Change PLC", "Network Type" to Sysmac Way. Use the "Settings" and "Modem" tab to select the installed modem. Set the baud rate higher than 4800 eg 115200 and the protocol to 7, E, 2. Select the "Connect To" options ie. Country code, Area code and Telephone Number. These "Connect To" settings are mandatory.

The Modem settings can be set to default in the OS "Control Panel", "Modem" section.

Modem communications can then be successfully established.

The default Response timeout can be increased to 10 seconds in the Network Settings dialog.
 




 


 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article