NB With CP1L-EM (2pcs) Through Ethernet(FINS/UDP)

Modified on Mon, 6 Oct, 2025 at 9:19 AM

Introduction

This article is related to the article NB HMI and Connecting Peripheral Devices and explains how connection can be established with two CP1L-EM using Ethernet (FINS/UDP).

 

Content

1. Connecting Method
2. Wiring diagram
3. HMI Attribute settings
4. PLC Attribute and PLC settings (PLC0)
5. PLC Attribute and PLC settings (PLC1)
6. HMI and PLC Network settings
7. Example program

 

1. Connecting Methods

Ethernet (Fins/UDP)
NB to CP1L-EM (2pcs) through Ethernet (FINS/UDP)

 

2. Wiring diagram

In order to avoid malfunctions caused by interferences, use shielded cables.

 

3. HMI Attribute settings

Start NB-designer, create a new program, drag and drop the NB (*TW001) and two Omron CP Series Ethernet (UDP Slave) on the “Project Structure Window”.

Double click on the NB in the “Project Structure Window” to open the HMI Attribute.
Select the ‘HMI’ tab and set the IP address to (192.168.250.1) and the Subnet Mask to (255.255.255.0).

 

4. PLC Attribute and PLC settings (PLC0)

Double click on the CP(PLC0) in the “Project Structure Window” to open the PLC Attribute. Set the IP address to (192.168.250.2), Port (9600) and the Node ID to (2) in the PLC tab.

 

Start CX-Programmer, create a new program and select a CP1L-EM. Open the Settings properties. Select the Build-in Ethernet tab.
Set the IP address to (192.168.250.2), Sub-net Mask to (255.255.255.0) and the FINS Node No. to (2).

 

5. PLC Attribute and PLC settings (PLC1)

In NB-Designer, double click on the CP(PLC1) in the “Project Structure Window” to open the PLC Attribute. Set the IP address to (192.168.250.3), Port (9600) and the Node ID to (3) in the PLC tab.

 

Start CX-Programmer, create a new program and select a CP1L-EM or add a second CP1L-EM to the existing file. Open the Settings properties. Select the Build-in Ethernet tab.
Set the IP address to (192.168.250.3), Sub-net Mask to (255.255.255.0) and the FINS Node No. to (3).

 

6. HMI and PLC Network settings

In NB-Designer double click on the NB in the “Project Structure Window” to open the HMI Attribute.
Select the ‘HMI’ tab and select ‘Network Device Settings’.

 

Add a Device, set Device Type to (HMI), Device No. (HMI0), IP Address (192.168.250.1), Port Num: (9600), Comm Protocol (OMRON CP Series Ethernet UDP) and Node ID to (1).

 

 

Add a Device, set Device Type to (PLC), Device No. (PLC0), IP Address (192.168.250.2), Port Num: (9600) and Node ID to (2).

 

Add a Device, set Device Type to (PLC), Device No. (PLC1), IP Address (192.168.250.3), Port Num: (9600) and Node ID to (3).

Save, compile and download the NB program and CX-Programmer settings to the units and restart all.

 

7. Example program

Attached file:

Example program for a NB7W-TW01B with two CP1L-EM(PLC0/PLC1) screens for Read/Write data to the CP1L’s through Ethernet (FINS/UDP) and a NB Setup screen to Adjust settings like Date, Time, Buzzer, Screen Saver, Brightness adjust and Calibrate screen.

For the CP1L-EM’s there is a CX-Programmer file for two PLC’s with the Communication settings for the Build-in Ethernet port.

Reference:

CP1L Operation Manual (Cat. No. W462)

Programmable Terminals Host Connection Manual (Cat. No. V108)
Programmable Terminals NB-Designer Operation Manual (Cat. No. V106)
Programmable Terminals Setup Manual (Cat. No. V107)
Programmable Terminals Startup Guide Manual (Cat. No. V109)

NB-series Manuals (included in NB-designer)

Program versions: NB-Designer version 1.23 and CX-Programmer version 9.4

 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article