SX inverter: View Operation/Status (700) |
![]() |
| Name | SX_OperationStatus |
| Basic Function | CP1 Function Block for RS485 communication with a SX inverter. | |
| Symbol | ![]() |
|
| Authors | OEE-N RE, OEE-HQ HvB | |
| File Name | SX_OperationStatus.cxf | |
| Applicable models | CP1L-M, CP1H or CP1L-L | |
| Conditions for usage | Communication with CP1W-CIF11 or CP1W-CIF12: PLC port settings Custom (default SX): Baud 9600, format 8,1,N, Serial Gateway. CIF settings: SW1=ON, SW2=ON, SW3=ON, SW4=OFF, SW5=ON, SW6=ON |
|
| Function Description | Function Block with parameter Input for viewing all actual operational data, such as actual speed, Torque, Power, Current, Voltage, Frequency and Heat sink temperature. | |
| FB Precautions | The SX_OperationStatus function block is offered 'as is' and may serve as a basis for development. Users should previously test its adequacy to the final application.
Omron can not be held responsible in case of malfunction |
|
| EN input condition | • Connect EN to condition for the FB to Work. • Start Command send the Request command to the SX and Value output is presented in Floating point format. |
|
| Restrictions Input variables |
• CP1 Port number is 1 or 2 • CP1 Model is 0 (CP1L-M / CP1H) or 1 (CP1L-L) • SX Inverter Node number 1-247 |
|
| Output variables | • Parameter Output Value in Floating point format. • Error flag for false Input Variable and Modbus Errors. Modbus Error code in hex. |
|
| PLC | CP1W-CIF11 or CP1W-CIF12 | |
| SX | Isolated RS232/485 Option board | |
| Wiring | CP1W-CIF11/CIF12 SX-Terminal X1
SDB+ ---------------------------------------- 2 |
|
- Variable Table
Input variables
| Name | Variable name | Data type | Default | Range | Description |
| EN | EN | BOOL |
1 (ON): Starts FB |
||
| Start Command | SX_Status | BOOL | Start Command | ||
| CP1 Port Number | CP1_PortNo | INT | &1 | &1 to &2 | Specify the serial port number |
| CP1 Model | CP1_Model | INT | &0 | &0 to &1 | CP1 Model: CP1L-M or CP1H = 0 CP1L-L = 1 |
| Inverter No. | SX_NodeNo | INT | &1 | &1 to &247 | Specify the Node number of the SX |
| Parameter No. | SX_ParNo | INT | #0712 to #071A | Parameter Input:
Speed (712) Torque (713) Shaft power (714) Electrical Power (715) Current (716) Output Voltage (717) Frequency (718) DC Link Voltage (719) Heatsink Temp (71A) |
Output variables
| Name | Variable name | Data type | Default | Range | Description | |
| ENO (May be omitted.) |
ENO | BOOL |
1 (ON): FB Operating normally |
|||
| Busy flag | Busy | BOOL | ||||
| Parameter Read Completed | Done | BOOL | ||||
| Parameter Value | Done | REAL | ||||
| Error flag | Error | BOOL | ||||
| Error code | ErrorID | WORD | Modbus Error Codes: | |||
| 0x00: | Normal end Not an error. | |||||
| 0x01: | Illegal address. The slave address specified in the parameter is illegal (248 or higher) |
|||||
| 0x02: | Illegal function code. The function code specified in the parameter is illegal. |
|||||
| 0x03: | Data length overflow. There are more than 94 data bytes. |
|||||
| 0x04: | Serial communications mode error. The Modbus-RTU Easy Master function was executed when the serial communications mode was not the Serial Gateway Mode. |
|||||
| 0x80: | Response timeout. A response was not received from the Servo. |
|||||
| 0x81: | Parity error A parity error occurred. | |||||
| 0x82: | Framing error A framing error occurred. | |||||
| 0x83: | Overrun error An overrun error occurred. | |||||
| 0x84: | CRC error A CRC error occurred. | |||||
| 0x85: | Incorrect confirmation address. The slave address in the response is difference from the one in the request. |
|||||
| 0x86: | Incorrect confirmation function code. The function code in the response is difference from the one in the request. |
|||||
| 0x87: | Response size overflow. The response frame is larger than the storage area (92 bytes). |
|||||
| 0x88: | Exception response. An exception response was received from the slave. |
|||||
| 0x89: | Service being executed. A service is already being executed (reception traffic congestion). |
|||||
| 0x8A: | Execution canceled. Executing the service has been canceled. |
|||||
| 0x8F: | Other error. Other FINS response code was received. |
|||||
- Revision History
| Version | Date | Contents |
| 1.00 | 13-02-2012 | First release |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article

