Introduction
If you want a PC Datalink to the CLK card this is done through Layout (Datalink) in FINSGateway Service Manager.
CLK-card, and Windows NT: If the card is not used in the machine, within the BIOS setup put the IRQs to "Disabled".
CONTROLLER LINK and SYSMAC SCS (PC-Card: 3G8F5-CLK21-E)
1. Install C200HW/CVM1-CLK21 cards. Make the necessary dip settings on the cards (speed, level, node and the terminal resistor on both ends, the PLC and / or PC) and create the IO tables again (SYSWIN: Project: I / O table: Create). The necessary instructions are available for manual W309-E1-X.
2. More PC-free suspension of the address (IRQ) and memory addresses. The card can be used for the suspension of 10, 11, 12 and 15. Information can be found in the Control Panel System icon below.



3. Set 3G8F5-CLK21-E card (below) IRQ and memory address as empty. Card factory settings are IRQ10 and the memory address C8000 - C9FFF.

| SW1 | SW2 | SW3 | SW4 | Base address | Memory used |
| ON | ON | ON | ON | C0000 HEX | C0000 to C1FFF HEX |
| OFF | ON | ON | ON | C2000 HEX | C2000 to C3FFF HEX |
| ON | OFF | ON | ON | C4000 HEX | C4000 to C5FFF HEX |
| OFF | OFF | ON | ON | C6000 HEX | C6000 to C7FFF HEX |
| ON | ON | OFF | ON | C8000 HEX* | C8000 to C9FFF HEX |
| OFF | ON | OFF | ON | CA000 HEX | CA000 to CBFFF HEX |
| ON | OFF | OFF | ON | CC000 HEX | CC000 to CDFFF HEX |
| OFF | OFF | OFF | ON | CE000 HEX | CE000 to CFFFF HEX |
| ON | ON | ON | OFF | D0000 HEX | D0000 to D1FFF HEX |
| OFF | ON | ON | OFF | D2000 HEX | D2000 to D3FFF HEX |
| ON | OFF | ON | OFF | D4000 HEX | D4000 to D5FFF HEX |
| OFF | OFF | ON | OFF | D6000 HEX | D6000 to D7FFF HEX |
| ON | ON | OFF | OFF | D8000 HEX | D8000 to D9FFF HEX |
| OFF | ON | OFF | OFF | DA000 HEX | DA000 to DBFFF HEX |
| ON | OFF | OFF | OFF | DC000 HEX | DC000 to DDFFF HEX |
| OFF | OFF | OFF | OFF | DE000 HEX | DE000 to DFFFF HEX |
* Factory default setting.

4. Install the card and restart the machine. Cabling should have already been submitted.
5. Set these settings (IRQ, memory address, speed) FINSGateway menu found in the CLK Network Config box (see picture below).

6. Set the PC card's own Node number. The number can not be the same as one already in use.

7. Start FINSGateway Service Manager through SCS / CX-Server / CX-Net Network Configuration Tool through (see images below).

8. Right click on the button at the bottom of the screen that appears as FGW-SCM icon. When the menu box opens select Setting.
9. In the window that appears, select CLK_Unit0 and press the Start button when FGW Controller Link driver is started. A successful startup signal (read: Layout is correct) will be the Status field displaying 'Running'. If this doesn't appear after a few seconds then something is wrong with the layout of the card. Check the configuration layouts, and card.

10. An operating Controller Link Bus is displayed as CLK-cards returning to RUN, and INS-LEDs.
11. When the SCS application is working, the flash cards in the SD and RD lights traffic signal.
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article