Are There Any Basic Switches Or Limit Switches That Can Be Used At High Or Low Temperatures?

Modified on Sun, 11 May, 2025 at 10:20 PM

Yes, the models in the following table can be used at high or low temperatures. However, not all models are necessarily available even though the model number legends give them.
 

Heat-resistant Limit Switches and Basic Switches

Switch type Model Heat resistance
Limit Switch WL[]-TH 5 to 120°C
Limit Switch VE[]-TH 5 to 100°C
Basic Switch TZ -65 to 400°C
Basic Switch V[]-T -25 to 150°C

Cold-resistant Limit Switches and Basic Switches

Switch type Model Cold resistance
Limit Switch D4C-[]-C -40 to 70°C
Limit Switch D4CC-[]-C -40 to 70°C
Limit Switch WL[]-TC -40 to 40°C
Limit Switch D4A-[]N-T -40 to 100°C
Limit Switch SHL-[]-TC -40 to 70°C
Limit Switch VE-[]-TC -40 to 70°C
Limit Switch ZE/XE-[]TC -20 to 50°C
Limit Switch ZV/XV-[]TC -20 to 50°C
Limit Switch ZV2/XV2-[]TC -20 to 50°C
Limit Switch Z-[]-TC -25 to 80°C

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article