Why Do The Specifications For The High-Sensitivity 61F Floatless Level Controller Say, "Can Be Used With 15 kOHM Or Less, However, This May Cause Reset Failure"?

Modified on Sun, 11 May, 2025 at 10:20 PM

The interelectrode voltage of 61F is AC. This generates a floating capacitance between ground and the cable that connects the electrode bar to 61F body. The current that flows due to this cable-to-ground floating capacitance causes the reset failure.

The reset current for 61F High-sensitivity Controller is 0.05 mA AC min. If the current flowing through the ground capacity is, for example, 0.1 mA, there will be a reset failure because of the reset current (0.05 mA AC min.) even when there is no liquid between the electrodes.

Countermeasures:
  • Shorten the cable between the Electrode and 61F Controller. (For the 61F-GP-N8 High-sensitivity Controller, use a 0.75-mm2, 3-conductor, cabtyre cable that is 50 m or less in length.)
  • Use a General-purpose Controller for applications where the liquid resistance can be detected at ordinary sensitivity (0 to 4 kOHM).
 
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article