What Do The Numbers In The IP-Rating Stand For?

Modified on Sun, 11 May, 2025 at 10:14 PM

IP Ratings explained (IPxx)
IP stands for Ingress Protection

IP (Ingress Protection) numbers are used to specify the environmental protection afforded by enclosures. These ratings refer to specific tests and are composed of two numbers. The first number is the protection from solid objects, and the second is the protection from liquids. To see work out the protection that a particular number represents, see the summary below.

FIRST NUMBER - Protection against solid objects

0. No protection
1. Protected against solid objects up to 50mm e.g. accidental touch by hands
2. Protected against solid objects up to 12mm e.g. fingers
3. Protected against solid objects up to 2.5mm (tools and wires)
4. Protected against solid objects up to 1mm (small tools and wires)
5. Protected against dust, limited ingress (no harmful deposit)
6. Totally protected against dust

SECOND NUMBER - Protection against liquids

0. No protection
1. Protection against vertically falling drops of water e.g. condensation
2. Protection against direct sprays of water up to 15 degrees from vertical
3. Protection against direct sprays of water up to 60 degrees from vertical
4. Protection against water sprayed from all directions - limited ingress permitted
5. Protected against low-pressure jets of water from all directions - limited ingress permitted
6. Protected against low pressure jets of water (such as use on ship decks) - limited ingress permitted
7. Protected against the effect of immersion between 15cm and 1m
8. Protected against long periods of immersion under pressure
Also refer to attached PDF document.
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article