What Baudrates And Data Formats Are Handled By Auto Online And In What Order?

Modified on Mon, 6 Oct, 2025 at 9:18 AM

The order for searching major settings is as follows:
1st connection was the previous format and then the following order will be used. 

BPS

Protocol

Parity

Data

Stop bit

Model

19.2K

Toolbus

None

8

1

CS/CJ

9600

SYSWAY

Even

7

2

CS/CJ

9600

Toolbus

Odd

8

1

CV

9600

SYSWAY

Even

7

2

C

9600

SYSWAY

Even

7

2

CV

9600

Toolbus

Even

7

2

C

9600

Toolbus

None

8

1

CS/CJ

19.2K

SYSWAY

Even

7

2

CS/CJ

19.2K

Toolbus

Odd

8

1

CV

19.2K

SYSWAY

Even

7

2

C

19.2K

SYSWAY

Even

7

2

CV

19.2K

Toolbus

Even

7

2

C

38.4K

Toolbus

None

8

1

CS/CJ

38.4K

SYSWAY

Even

7

2

CS/CJ

115.2K

Toolbus

None

8

1

CS/CJ

115.2K

SYSWAY

Even

7

2

CS/CJ


 




 



 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article