| CX-Supervisor Version | ||||||||||||||
| v4.4 | v4.3 | v4.2 | v4.1 | v4.0 | v3.5 | v3.4 | v3.3 | v3.24 | v3.2 - 3.23 | v3.1 | v2.1, v3.0 | v2.0 | V1.3 | |
| Windows 11 *1 | ||||||||||||||
| Windows 10 *2 | ||||||||||||||
| Windows 8 | ||||||||||||||
| Windows 7 *3 | ||||||||||||||
| Windows Vista *4 | ||||||||||||||
| Windows XP Embedded | ||||||||||||||
| Windows XP Professional *4 | ||||||||||||||
| Windows 2000 SP4 and above | ||||||||||||||
| Windows 98 and NT4 | ||||||||||||||
| Windows Server editions *5 | ||||||||||||||
*1 Windows 11 Pro, Enterprise and IoT Enterprise editions supported. Home editions not supported.
*2 Windows 10 32 and 64 bit Pro, Enterprise, Enterprise LTSB, Enterprise LTSC and IoT Enterprise editions supported. Home, IoT Core, IoT, Mobile Enterprise and Mobile editions not supported.
*3 Windows 7 32 and 64 Professional, Enterprise and Ultimate editions supported. Home and Embedded editions not supported.
*4 Windows XP & Vista 32 bit editions only. Home and 64 bit editions are not supported.
*5 As CX-Supervisor is interactive, workstation software, Windows Server operating systems are not supported.
See also
- Using Windows Vista and Windows 7 User Account Control With CX-Supervisor
- What Is The CX-Supervisor SYSMAC-SCS Tokens Compatibility?
- What Is The CX-Supervisor and SYSMAC-SCS Dongles Compatibility?
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article