CX-Supervisor As MODBUS TCP Client

Modified on Sun, 11 May, 2025 at 10:43 PM

1. Introduction

CX-Supervisor supports Modbus TCP Client communications using Omron Modbus TCP ActiveX communications control. The Modbus TCP control is included with the default installation of CX-Supervisor since version 4.0.

Supported commands
Code
Dec (Hex)
Function
Name in MODBUS
1 (0x01)
Read Multiple Coils
Read Coils
2 (0x02)
Read Multiple Coils
Read Discrete Inputs
3 (0x03)
Read Multiple Registers
Read Holding Registers
4 (0x04)
Read Multiple Registers
Read Input Registers
5 (0x05)
Write Single Coil
Write Single Coil
6 (0x06)
Write Single Register
Write Single Register
8 (0x08)
***** NOT SUPPORTED ******
Diagnostic
15 (0x0F)
Write Multiple Coils
Write Multiple Coils
16 (0x10)
Write Multiple Registers
Write Multiple Registers
Configuration
  • From the Point Editor of CX-Supervisor, add a new point

  • Select the OMRON MODBUS TCP Control driver

  • Create a new Group with a sensible update rate

  • Create the Modbus item. When the number of register is greater than 1, response should be returned to CX-Supervisor through an array:

  • Then add on your page, 2 text object using array index

2. Modbus TCP Frame Format
MBAP Header description

A dedicated header is used on TCP/IP to identify the MODBUS Application Data Unit. It is called the MBAP header (MODBUS Application Protocol header). This header provides some differences compared to the MODBUS RTU application data unit used on serial line:

  • The MODBUS ‘ slave address’ field usually used on MODBUS Serial Line is replaced by a single byte ‘ Unit Identifier’ within the MBAP Header. The ‘ Unit Identifier’ is used to communicate via devices such as bridges, routers and gateways that use a single IP address to support multiple independent MODBUS end units.
  • All MODBUS requests and responses are designed in such a way that the recipient can verify that a message is finished. For function codes where the MODBUS PDU has a fixed length, the function code alone is sufficient. For function codes carrying a variable amount of data in the request or response, the data field includes a byte count.
  • When MODBUS is carried over TCP, additional length information is carried in the MBAP header to allow the recipient to recognize message boundaries even if the message has been split into multiple packets for transmission. The existence of explicit and implicit length rules, and use of a CRC-32 error check code (on Ethernet) results in an infinitesimal chance of undetected corruption to a request or response message.
     

 

The MBAP Header contains the following fields: 

Fields
Length
Description
Client
Server
Transaction Identifier
2 Bytes
Identification of a MODBUS Request/Response transaction
Initialized by the
client ( request)
Recopied by the server from the received request
Protocol Identifier
2 Bytes
0 = MODBUS protocol
Initialized by the
client ( request)
Recopied by the server from the received request
Length
2 Bytes
Number of following bytes
Initialized by the
client ( request)
Initialized by the server (Response)
Unit Identifier
1 Byte
Identification of a remote slave connected on a serial line or on other buses
Initialized by the
client ( request)
Recopied by the server from the received request

 The header is 7 bytes long:

  • Transaction Identifier - It is used for transaction pairing, the MODBUS server copies in the response the transaction identifier of the request
  • Protocol Identifier – It is used for intra-system multiplexing. The MODBUS protocol is identified by the value 0
  • Length - The length field is a byte count of the following fields, including the Unit Identifier and data fields
  • Unit Identifier – This field is used for intra-system routing purpose. It is typically used to communicate to a MODBUS or a MODBUS+ serial line slave through a gateway between an Ethernet TCP-IP network and a MODBUS serial line. This field is set by the MODBUS Client in the request and must be returned with the same value in the response by the server

All Modbus/TCP ADU are sent via TCP on registered port 502. 

Function Code
 
Read Multiple Coils
[Request]

 
Length
Data
Function Code
1 Byte
0x01
Starting Address
2 Bytes
0x0000-0xFFFF
Quantity of Coils
2 Bytes
1-2000(0x7D0)

  
[Response]

 
Length
Data
Function Code
1 Byte
0x01
Byte Count
1 Byte
N
Coil Status
n Byte
n = N or N+1

 
 
Example: read 19 bits ( 0001.04 to 0002.06)

Request
 
Response
 
Data
 
Data
Function Code
0x01
 
Function Code
0x01
Starting Address(H)
0x00
 
Byte Count
0x03
Starting Address(L)
0x14
 
Coil Status 27-20
0xCD
Quantity of Coils(H)
0x00
 
Coil Status 35-28
0x6B
Quantity of Coils(L)
0x13
 
Coil Status 38-36
0x05

 
 
 
Register
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
0
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
1
31 1
30 0
29 1
28 1
27 1
26 1
25 0
24 0
23 1
22 1
21 0
20 1
19
18
17
16
2
47
46
45
44
43
42
41
40
39
38 1
37 0
36 1
35 0
34 1
33 1
32 0
3
63
62
61
60
59
58
57
56
55
54
53
52
51
50
49
48
Italic characters show the ON/OFF(1/0) status of its bit condition.
 
  
Read Multiple Discrete Inputs
[Request]

 
Length
Data
Function Code
1 Byte
0x02
Starting Address
2 Bytes
0x0000-0x13FF
Quantity of Coils
2 Bytes
1-2000(0x7D0)

 
[Response]

 
Length
Data
Function Code
1 Byte
0x02
Byte Count
1 Byte
N
Coil Status
n Byte
n = N or N+1
 
 
 

 
Example: read 19 bits (0001.04 to 0002.06)

Request
 
Response
 
Data
 
Data
Function Code
0x02
 
Function Code
0x02
Starting Address(H)
0x00
 
Byte Count
0x03
Starting Address(L)
0x13
 
Coil Status 27-20
0xCD
Quantity of Coils(H)
0x00
 
Coil Status 35-28
0x6B
Quantity of Coils(L)
0x13
 
Coil Status 38-36
0x05

 
 
Register
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
0
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
1
31 1
30 0
29 1
28 1
27 1
26 1
25 0
24 0
23 1
22 1
21 0
20 1
19
18
17
16
2
47
46
45
44
43
42
41
40
39
38 1
37 0
36 1
35 0
34 1
33 1
32 0
3
63
62
61
60
59
58
57
56
55
54
53
52
51
50
49
48
Italic characters show the ON/OFF(1/0) status of its bit condition.
 
 
Read Multiple Holding Registers
 
[Request]

 
Length
Data
Function Code
1 Byte
0x03
Starting Address
2 Bytes
0x0000-0x7FFF
Quantity of Registers
2 Bytes
1-125(0x7D)

 
[Response]

 
Length
Data
Function Code
1 Byte
0x03
Byte Count
1 Byte
N x 2(*)
Register Value
N x 2 Bytes
 

(*)N=Quantity of Registers
 
 
Example: read 3 Registers (1000 to 1002)

Request
 
Response
 
Data
 
Data
Function Code
0x03
 
Function Code
0x03
Starting Address(H)
0x03
 
Byte Count
0x06
Starting Address(L)
0xE8
 
Register Value(H) 1000
0xAB
Quantity of Registers(H)
0x00
 
Register Value(L) 1000
0x12
Quantity of Registers(L)
0x03
 
Register Value(H) 1001
0x56
 
 
Register Value(L) 1001
0x78
 
 
Register Value(H) 1002
0x97
 
 
Register Value(L) 1002
0x13
 
 
 
 
 

 
 
Register
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
1000
A
B
1
2
1001
5
6
7
8
1002
9
7
1
3
 
Read Multiple Input Registers
 
[Request]

 
Length
Data
Function Code
1 Byte
0x04
Starting Address
2 Bytes
0x0000-0x16A8
Quantity of Registers
2 Bytes
1-125(0x7D)

 
[Response]

 
Length
Data
Function Code
1 Byte
0x04
Byte Count
1 Byte
N x 2(*)
Register Value
N x 2 Bytes
 

(*)N=Quantity of Registers
 
Example: read 3 registerss (1000 to 1002)

Request
 
Response
 
Data
 
Data
Function Code
0x04
 
Function Code
0x04
Starting Address(H)
0x03
 
Byte Count
0x06
Starting Address(L)
0xE8
 
Register Value(H) 1000
0xAB
Quantity of Registers(H)
0x00
 
Register Value(L) 1000
0x12
Quantity of Registers(L)
0x03
 
Register Value(H) 1001
0x56
 
 
Register Value(L) 1001
0x78
 
 
Register Value(H) 1002
0x97
 
 
Register Value(L) 1002
0x13

 
 
Register
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
1000
A
B
1
2
1001
5
6
7
8
1002
9
7
1
3
 

Write Single Register 

[Request]

 
Length
Data
Function Code
1 Byte
0x06
Register Address
2 Bytes
0x0000-0x7FFF
Register Value
2 Bytes
0x0000-0xFFFF

 
[Response]

 
Length
Data
Function Code
1 Byte
0x06
Register Address
2 Bytes
0x0000-0x7FFF
Register Value
2 Bytes
0x0000-0xFFFF

 
Example: write &h3AC5 to register 2000.

Request
 
Response
 
Data
 
Data
Function Code
0x06
 
Function Code
0x06
Register Address(H)
0x07
 
Register Address(H)
0x07
Register Address(L)
0xD0
 
Register Address(L)
0xD0
Register Value(H)
0x3A
 
Register Value(H)
0x3A
Register Value(L)
0xC5
 
Register Value(L)
0xC5

 
 
Register
15
14
13
12
11
10
9
8
7
6
5
4
3
2
1
0
2000
3
A
C
5
2001
 
 
 
 
2002
 
 
 
 

Was this article helpful?

That’s Great!

Thank you for your feedback

Sorry! We couldn't be helpful

Thank you for your feedback

Let us know how can we improve this article!

Select at least one of the reasons
CAPTCHA verification is required.

Feedback sent

We appreciate your effort and will try to fix the article